Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Material

N/A Fluoro-Elastomer

Series

N/A 710900

Flanged Outside Diameter

N/A 4.016 in102 mm

Overall Width with Side Lip

N/A 1.087 in27.6 mm

Inch/Metric

N/A METRIC

Dimensions

Shaft Size

N/A 1.614 in41 mm

Outer Diameter

N/A 3.713 in94.3 mm

Overall Width

N/A 0.945 in24 mm

Housing Bore

N/A 3.701 in94 mm