Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 74

Material

N/A Silicone

Series

N/A 714000

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 3.045 in77.343 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.771 in44.983 mm

Outer Diameter

N/A 2.504 in63.602 mm

Overall Width

N/A 0.359 in9.119 mm

Housing Bore

N/A 4.5 in63.5 mm