Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 48

Material

N/A Fluoro-Elastomer

Series

N/A 714000

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 4 3/4 in120.65 mm

Outer Diameter

N/A 5.756 in146.202 mm

Overall Width

N/A 0.5 in12.7 mm

Housing Bore

N/A 5.751 in146.075 mm