Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 12

Material

N/A Silicone

Series

N/A 7000

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.222 in56.439 mm

Outer Diameter

N/A 3.5480 in90.119 mm

Overall Width

N/A 0.76 in19.304 mm

Housing Bore

N/A 3.543 in89.992 mm