Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Material

N/A Nitrile

Series

N/A 8000

Flanged Outside Diameter

N/A 4.56 in115.824 mm

Overall Width with Side Lip

N/A 0.492 in12.497 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.36 in34.54 mm

Outer Diameter

N/A 2.3280 in59.131 mm

Overall Width

N/A 0.323 in8.204 mm

Housing Bore

N/A 4.560 in115.824 mm