Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Material

N/A Nitrile

Series

N/A 8000

Flanged Outside Diameter

N/A 9.031 in229.387 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 5.937 in150.8 mm

Outer Diameter

N/A 6.806 in172.872 mm

Overall Width

N/A 1.125 in28.575 mm

Housing Bore

N/A 6.801 in172.745 mm