Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 11

Material

N/A Nitrile

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 4.25 in107.95 mm

Outer Diameter

N/A 6.014 in152.756 mm

Overall Width

N/A 1 in25.4 mm

Housing Bore

N/A 6.008 in152.603 mm