Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 0.502 in12.751 mm

Shaft Size Minimum

N/A 0.498 in12.649 mm

Flanged Outside Diameter

N/A 0.61 in15.494 mm

Installation Depth

N/A 2.008 in51.003 mm

Width on Shaft

N/A 0.25 in6.35 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.344 in8.738 mm