Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 0.566 in14.376 mm

Shaft Size Minimum

N/A 0.56 in14.224 mm

Flanged Outside Diameter

N/A 0.75 in19.05 mm

Installation Depth

N/A 1.831 in46.507 mm

Width on Shaft

N/A 0.25 in6.35 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.391 in9.931 mm