Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 0.593 in15.062 mm

Shaft Size Minimum

N/A 0.589 in14.961 mm

Flanged Outside Diameter

N/A 0.75 in19.05 mm

Installation Depth

N/A 0.425 in10.795 mm

Width on Shaft

N/A 0.197 in5.004 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.354 in8.992 mm