Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 0.671 in17.043 mm

Shaft Size Minimum

N/A 0.667 in16.942 mm

Flanged Outside Diameter

N/A 1.063 in27 mm

Installation Depth

N/A 2.008 in51.003 mm

Width on Shaft

N/A 0.315 in8.001 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.433 in10.998 mm