Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 0.912 in23.165 mm

Shaft Size Minimum

N/A 0.908 in23.063 mm

Flanged Outside Diameter

N/A 1.218 in30.937 mm

Installation Depth

N/A 1.847 in46.914 mm

Width on Shaft

N/A 0.313 in7.95 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.438 in11.125 mm