Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.024 in26.01 mm

Shaft Size Minimum

N/A 1.019 in25.883 mm

Flanged Outside Diameter

N/A 1.312 in33.325 mm

Installation Depth

N/A 1.813 in46.05 mm

Width on Shaft

N/A 0.313 in7.95 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.472 in11.989 mm