Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.127 in28.626 mm

Shaft Size Minimum

N/A 1.123 in28.524 mm

Flanged Outside Diameter

N/A 1.5 in38.1 mm

Installation Depth

N/A 0.688 in17.475 mm

Width on Shaft

N/A 0.375 in9.525 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.5 in12.7 mm