Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.263 in32.08 mm

Shaft Size Minimum

N/A 1.257 in31.928 mm

Flanged Outside Diameter

N/A 1.496 in37.998 mm

Installation Depth

N/A 0.709 in18.009 mm

Width on Shaft

N/A 0.315 in8.001 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.437 in11.1 mm