Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.377 in34.976 mm

Shaft Size Minimum

N/A 1.371 in34.823 mm

Flanged Outside Diameter

N/A 1.638 in41.605 mm

Installation Depth

N/A 0.813 in20.65 mm

Width on Shaft

N/A 0.313 in7.95 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.438 in11.125 mm