Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.441 in36.601 mm

Shaft Size Minimum

N/A 1.435 in36.449 mm

Flanged Outside Diameter

N/A 1.781 in45.237 mm

Installation Depth

N/A 1.016 in25.806 mm

Width on Shaft

N/A 0.375 in9.525 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.5 in12.7 mm