Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.46 in37.084 mm

Shaft Size Minimum

N/A 1.453 in36.906 mm

Flanged Outside Diameter

N/A 1.781 in45.237 mm

Installation Depth

N/A 0.812 in20.625 mm

Width on Shaft

N/A 0.375 in9.525 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.5 in12.7 mm