Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.496 in37.998 mm

Shaft Size Minimum

N/A 1.49 in37.846 mm

Flanged Outside Diameter

N/A 1.78 in45.212 mm

Installation Depth

N/A 0.984 in24.994 mm

Width on Shaft

N/A 0.512 in13.005 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.669 in16.993 mm