Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.69 in42.926 mm

Shaft Size Minimum

N/A 1.684 in42.774 mm

Flanged Outside Diameter

N/A 1.906 in48.412 mm

Installation Depth

N/A 0.875 in22.225 mm

Width on Shaft

N/A 0.563 in14.3 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.688 in17.475 mm