Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.753 in44.526 mm

Shaft Size Minimum

N/A 1.747 in44.374 mm

Flanged Outside Diameter

N/A 2.055 in52.197 mm

Installation Depth

N/A 0.813 in20.65 mm

Width on Shaft

N/A 0.375 in9.525 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.5 in12.7 mm