Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.784 in45.314 mm

Shaft Size Minimum

N/A 1.778 in45.161 mm

Flanged Outside Diameter

N/A 2.125 in53.975 mm

Installation Depth

N/A 1.062 in26.975 mm

Width on Shaft

N/A 0.675 in17.145 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.8 in20.32 mm