Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.753 in44.526 mm

Shaft Size Minimum

N/A 1.747 in44.374 mm

Flanged Outside Diameter

N/A 2.063 in52.4 mm

Installation Depth

N/A 0.875 in22.225 mm

Width on Shaft

N/A 0.531 in13.487 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.625 in15.875 mm