Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.878 in47.701 mm

Shaft Size Minimum

N/A 1.872 in47.549 mm

Flanged Outside Diameter

N/A 2.203 in55.956 mm

Installation Depth

N/A 0.744 in18.898 mm

Width on Shaft

N/A 0.295 in7.493 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.415 in10.541 mm