Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 1.971 in50.063 mm

Shaft Size Minimum

N/A 1.965 in49.911 mm

Flanged Outside Diameter

N/A 2.244 in56.998 mm

Installation Depth

N/A 0.984 in24.994 mm

Width on Shaft

N/A 0.551 in13.995 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.688 in17.475 mm