Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.128 in54.051 mm

Shaft Size Minimum

N/A 2.123 in53.924 mm

Flanged Outside Diameter

N/A 2.422 in61.519 mm

Installation Depth

N/A 1.281 in32.537 mm

Width on Shaft

N/A 0.5 in12.7 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.75 in19.05 mm