Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.13 in54.102 mm

Shaft Size Minimum

N/A 2.124 in53.95 mm

Flanged Outside Diameter

N/A 2.422 in61.519 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 0.781 in19.837 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.938 in23.825 mm