Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.168 in55.067 mm

Shaft Size Minimum

N/A 2.162 in54.915 mm

Flanged Outside Diameter

N/A 2.441 in62.001 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.787 in19.99 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.905 in22.987 mm