Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.286 in58.064 mm

Shaft Size Minimum

N/A 2.28 in57.912 mm

Flanged Outside Diameter

N/A 2.598 in65.989 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 0.787 in19.99 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.938 in23.825 mm