Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.243 in56.972 mm

Shaft Size Minimum

N/A 2.237 in56.82 mm

Flanged Outside Diameter

N/A 2.562 in65.075 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.764 in19.406 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.9 in22.86 mm