Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.255 in57.277 mm

Shaft Size Minimum

N/A 2.249 in57.125 mm

Flanged Outside Diameter

N/A 2.531 in64.287 mm

Installation Depth

N/A 1.313 in33.35 mm

Width on Shaft

N/A 0.313 in7.95 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.438 in11.125 mm