Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.281 in57.937 mm

Shaft Size Minimum

N/A 2.275 in57.785 mm

Flanged Outside Diameter

N/A 2.678 in68.021 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 0.38 in9.652 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.505 in12.827 mm