Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.233 in56.718 mm

Shaft Size Minimum

N/A 2.227 in56.566 mm

Flanged Outside Diameter

N/A 2.531 in64.287 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.781 in19.837 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.906 in23.012 mm