Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.315 in58.801 mm

Shaft Size Minimum

N/A 2.309 in58.649 mm

Flanged Outside Diameter

N/A 2.688 in68.275 mm

Installation Depth

N/A 1.6 in40.64 mm

Width on Shaft

N/A 0.781 in19.837 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.938 in23.825 mm