Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.365 in60.071 mm

Shaft Size Minimum

N/A 2.359 in59.919 mm

Flanged Outside Diameter

N/A 2.785 in70.739 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 0.787 in19.99 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.905 in22.987 mm