Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.365 in60.071 mm

Shaft Size Minimum

N/A 2.359 in59.919 mm

Flanged Outside Diameter

N/A 2.783 in70.688 mm

Installation Depth

N/A 1.472 in37.389 mm

Width on Shaft

N/A 0.37 in9.398 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.449 in11.405 mm