Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.441 in62.001 mm

Shaft Size Minimum

N/A 2.435 in61.849 mm

Flanged Outside Diameter

N/A 2.827 in71.806 mm

Installation Depth

N/A 1.417 in35.992 mm

Width on Shaft

N/A 0.5 in12.7 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.626 in15.9 mm