Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.562 in65.075 mm

Shaft Size Minimum

N/A 2.556 in64.922 mm

Flanged Outside Diameter

N/A 2.85 in72.39 mm

Installation Depth

N/A 1.378 in35.001 mm

Width on Shaft

N/A 0.787 in19.99 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.905 in22.987 mm