Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.628 in66.751 mm

Shaft Size Minimum

N/A 2.622 in66.599 mm

Flanged Outside Diameter

N/A 3.047 in77.394 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 0.5 in12.7 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.625 in15.875 mm