Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.753 in69.926 mm

Shaft Size Minimum

N/A 2.747 in69.774 mm

Flanged Outside Diameter

N/A 3.075 in78.105 mm

Installation Depth

N/A 1.625 in41.275 mm

Width on Shaft

N/A 1.438 in36.525 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1.625 in41.275 mm