Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.759 in70.079 mm

Shaft Size Minimum

N/A 2.753 in69.926 mm

Flanged Outside Diameter

N/A 3.125 in79.375 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.787 in19.99 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.945 in24.003 mm