Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.844 in72.238 mm

Shaft Size Minimum

N/A 2.838 in72.085 mm

Flanged Outside Diameter

N/A 3.225 in81.915 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.5 in12.7 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.656 in16.662 mm