Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.835 in72.009 mm

Shaft Size Minimum

N/A 2.828 in71.831 mm

Flanged Outside Diameter

N/A 3.225 in81.915 mm

Installation Depth

N/A 1.343 in34.112 mm

Width on Shaft

N/A 0.75 in19.05 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.875 in22.225 mm