Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.872 in72.949 mm

Shaft Size Minimum

N/A 2.866 in72.796 mm

Flanged Outside Diameter

N/A 3.188 in80.975 mm

Installation Depth

N/A 1.25 in31.75 mm

Width on Shaft

N/A 0.781 in19.837 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.938 in23.825 mm