Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.956 in75.082 mm

Shaft Size Minimum

N/A 2.95 in74.93 mm

Flanged Outside Diameter

N/A 3.272 in83.109 mm

Installation Depth

N/A 1.102 in27.991 mm

Width on Shaft

N/A 0.594 in15.088 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.689 in17.501 mm