Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 2.956 in75.082 mm

Shaft Size Minimum

N/A 2.95 in74.93 mm

Flanged Outside Diameter

N/A 3.305 in83.947 mm

Installation Depth

N/A 1.312 in33.325 mm

Width on Shaft

N/A 0.866 in21.996 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 1.024 in26.01 mm