Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.15 in80.01 mm

Shaft Size Minimum

N/A 3.142 in79.807 mm

Flanged Outside Diameter

N/A 3.54 in89.916 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 0.75 in19.05 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.886 in22.504 mm