Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.153 in80.086 mm

Shaft Size Minimum

N/A 3.146 in79.908 mm

Flanged Outside Diameter

N/A 3.543 in89.992 mm

Installation Depth

N/A 1.378 in35.001 mm

Width on Shaft

N/A 0.433 in10.998 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.59 in14.986 mm