Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.256 in82.702 mm

Shaft Size Minimum

N/A 3.25 in82.55 mm

Flanged Outside Diameter

N/A 3.594 in91.288 mm

Installation Depth

N/A 1.375 in34.925 mm

Width on Shaft

N/A 0.595 in15.113 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.719 in18.263 mm