Redi Sleeves
Unit of Measure

Specifications

Shaft Size Maximum

N/A 3.231 in82.067 mm

Shaft Size Minimum

N/A 3.225 in81.915 mm

Flanged Outside Diameter

N/A 3.587 in91.11 mm

Installation Depth

N/A 1.732 in43.993 mm

Width on Shaft

N/A 0.661 in16.789 mm

Material

N/A Stainless steel

Inch/Metric

N/A Inch

Dimensions

Overall Width

N/A 0.85 in21.59 mm